JAJSFC7C September 2015 – July 2016 SN65DP149 , SN75DP149
PRODUCTION DATA.
SNx5DP149 starts to operate after the OE signal goes high (see Figure 21, Figure 22, and Table 1). Keeping OE low until VDD and VCC become stable avoids any timing requirements as shown in Figure 21.
Figure 21. Power-Up Timing for SSNx5DP149
Figure 22. CDR Timing for SNx5DP149 | MIN | MAX | UNIT | ||
|---|---|---|---|---|
| td1 | VDD/VCC stable before VCC/VDD | 0 | 200 | µs |
| td2 | VDD and VCC stable before OE deassertion | 100 | µs | |
| td3 | CDR active operation after retimer mode initial | 15 | ms | |
| td4 | CDR turn off time after retimer mode de-assert | 120 | ns | |
| VDD_ramp | VDD supply ramp-up requirements | 100 | ms | |
| VCC_ramp | VCC supply ramp-up requirements | 100 | ms | |