JAJSOL3I August   1990  – October 2022 SN55LBC176 , SN65LBC176 , SN75LBC176

PRODUCTION DATA  

  1. 特長
  2. 概要
  3. Revision History
  4. 概要 (続き)
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information: SN55LBC176
    4. 6.4 Thermal Information: SN65LBC176, SN75LBC176
    5. 6.5 Dissipation Ratings
    6. 6.6 Driver Electrical Characteristics
    7. 6.7 Driver Switching Characteristics
    8. 6.8 Receiver Electrical Characteristics
    9. 6.9 Receiver Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
  9. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Thermal Characteristics of IC Packages
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Driver Electrical Characteristics

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETERTEST CONDITIONSMINMAXUNIT
VIKInput clamp voltageII = –18 mA–1.5V
VOOutput voltageIO = 006V
| VOD1 |Differential output voltageIO = 01.56V
| VOD2 |Differential output voltageRL = 54 Ω,See Figure 7-1,55LBC176,
65LBC176,
65LBC176Q
1.1V
See (2)75LBC1761.55
| VOD3 |Differential output voltageVtest = – 7 V to 12 V,See Figure 2,55LBC176,
65LBC176,
65LBC176Q
1.1V
See (2)75LBC1761.55
Δ| VOD |Change in magnitude of differential output voltage (1)RL = 54 Ω or 100 Ω,See Figure 7-1–0.20.2V
VOCCommon-mode output voltage–13V
Δ| VOC |Change in magnitude of common-mode output voltage(1)–0.20.2V
IOOutput currentOutput disabled,
See (3)
VO = 12 V1mA
VO = –7 V–0.8
IIHHigh-level input currentVI = 2.4 V–100µA
IILLow-level input currentVI = 0.4 V–100µA
IOSShort circuit output currentVO = −7 V–250mA
VO = 0–150
VO = VCC250
VO = 12 V
ICCSupply currentVI = 0 or VCC,
No load
Receiver disabled
and driver enabled
55LBC176,
65LBC176Q
1.75mA
65LBC176,
75LBC176
1.5
Receiver and driver
disabled
55LBC176,
65LBC176Q
0.25
65LBC176,
75LBC176
0.2
Δ| VOD | | and Δ | VOC | are the changes in magnitude of VOD and VOC, respectively, that occur when the input changes from a high level to a low level.
This device meets the VOD requirements of TIA/EIA−485−A above 0°C only.
This applies for both power on and off; refer to TIA/EIA−485−A for exact conditions.