JAJSNO9 January 2022 TAA5212
ADVANCE INFORMATION
The TAA5212 is a stereo, high-performance audio ADC that supports sample rates of up to 768 kHz. The device supports up to a total of 4 microphones for simultaneous recording which can be selected from up to 2 analog microphones or 4 digital pulse density modulation (PDM) microphones.
Communication to the TAA5212 for configuration of the control registers is supported using an I2C or SPI interface. The device supports a highly flexible, audio serial interface (TDM, I2S, and LJ) to transmit audio data seamlessly in the system across devices.