JAJSNP5 January 2024 TAC5411-Q1
ADVANCE INFORMATION
Table 8-1 lists the design parameters for this application.
PARAMETER | VALUE |
---|---|
AVDD | 3.3V |
BSTVDD | 3.3V |
IOVDD | 1.2V or 1.8V or 3.3V |
AVDD supply current consumption | TBD |
BSTVDD supply current consumption | TBD |
IOVDD supply current consumption | TBD |
Maximum MICBIAS current | 30mA |
Load on OUT1M, OUT1P, OUT2M, OUT2P | >600 ohms |