JAJSHH6 May 2019 TAS5806M
PRODUCTION DATA.
PIN_CONTROL1 is shown in Figure 110 and described in Table 47.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK_OTSD | MASK_DVDD_UV | MASK_DVDD_OV | MASK_CLK_FAULT | MASK_PVDD_UV | MASK_PVDD_OV | MASK_DC | MASK_OC |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MASK_OTSD | R/W | 0 |
Mask OTSD fault report |
6 | MASK_DVDD_UV | R/W | 0 |
Mask DVDD UV fault report |
5 | MASK_DVDD_OV | R/W | 0 |
Mask DVDD OV fault report |
4 | MASK_CLK_FAULT | R/W | 0 |
Mask clock fault report |
3 | MASK_PVDD_UV | R/W | 0 |
Mask PVDD UV fault report |
2 | MASK_PVDD_OV | R/W | 0 |
Mask PVDD OV fault report |
1 | MASK_DC | R/W | 0 |
Mask DC fault report |
0 | MASK_OC | R/W | 0 |
Mask OC fault report |