JAJSGL3D January 2014 – October 2021 TCA9539-Q1
PRODUCTION DATA
When power (from 0 V) is applied to VCC, an internal power-on reset holds the TCA9539-Q1 in a reset condition until VCC has reached VPORR. At that point, the reset condition is released and the TCA9539-Q1 registers and I2C-SMBus state machine initialize to their default states. After that, VCC must be lowered to VPORF and then back up to the operating voltage for a power-reset cycle. See Figure 8-3.