JAJSG21B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
Input (See Figure 7-3) | Output | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-11.5 V | -12.5 V | 1000 mV | Low | VOL |
12.5 V | 11.5 V | 1000 mV | ||
-8.55 V | -9.45 V | 900 mV | ||
9.45 V | 8.55 V | 900 mV | ||
-8.75 V | -9.25 V | 500 mV | High | VOH |
9.25 V | 8.75 V | 500 mV | ||
-11.8 V | -12.2 V | 400 mV | ||
12.2 V | 11.8 V | 400 mV | ||
Open | Open | X |