JAJSJE5 July   2021 TCAN1046AV-Q1 , TCAN1048AV-Q1

ADVANCE INFORMATION  

  1. 1特長
  2. 2アプリケーション
  3. 3概要
  4. 4概要 (続き)
  5. 5Device Comparison
  6. 6Pin Configuration and Functions
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Device Nomenclature
    2. 7.2 Documentation Support
      1. 7.2.1 Related Links
    3. 7.3 Receiving Notification of Documentation Updates
    4. 7.4 サポート・リソース
    5. 7.5 Trademarks
    6. 7.6 Electrostatic Discharge Caution
    7. 7.7 Glossary
  8. 8Mechanical, Packaging, and Orderable Information
    1. 8.1 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Device Nomenclature

CAN Transceiver Physical Layer Standards:

  • ISO 11898-2:2016 High speed medium access unit (original High Speed CAN transceiver standard)
  • ISO 11898-5 High speed medium access unit with low power mode (super sets -2 standard electrically in several specs and adds the original wake up capability via the bus in low power mode).
  • ISO 11898-6 High speed medium access unit with selective wake.
  • ISO 8802-3: CSMA/CD – referenced for collision detection from ISO11898-2
  • CAN FD 1.0 Spec and Papers
  • Bosch “Configuration of CAN Bit Timing”, Paper from 6th International CAN Conference (ICC), 1999. This is repeated a lot in the DCAN IP CAN Controller spec copied into this system spec.
  • GMW3122: GM requirements for HS CAN
  • SAE J2284-2: High Speed CAN (HSC) for Vehicle Applications at 250 kbps
  • SAE J2284-3: High Speed CAN (HSC) for Vehicle Applications at 500 kbps

EMC requirements:

  • HW Requirements for CAN, LIN, FR V1.3: German OEM requirements for HS CAN

Conformance Test requirements:

  • HS_TRX_Test_Spec_V_1_0: GIFT / ICT CAN test requirements for High Speed Physical Layer