JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
INT_GLOBAL_ENABLE is shown in Figure 10-83 and described in Table 10-64.
Return to Summary Table.
Interrupt mask for Global interrupts
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | RSVD | R | 00h | Reserved |