JAJSOY9C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
When the transceiver is in normal or silent mode, the CAN transceiver is in active mode. In normal mode, the CAN driver and receiver are fully operational and CAN communication is bi-directional. In silent mode, the CAN driver is off but the CAN receiver is fully operational. The CAN bias voltage in CAN active mode is derived from VCC and is held at VCC/2
The CAN transceiver switches from the CAN autonomous inactive or CAN autonomous active modes to the CAN active mode if:
The CAN transceiver blocks its transmitter after entering CAN active mode if the TXD pin is asserted low before leaving standby mode. This prevents disruptions to CAN bus in the event that the TXD pin is stuck Low (TXDCLP).
The CAN transceiver switches from the CAN active mode to the CAN autonomous inactive mode if:
The CAN transceiver switches from the CAN active mode to the CAN autonomous active mode if: