JAJSGQ7A December   2018  – January 2020 TCAN4550

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図、MUC から CLKIN
      2.      概略回路図、水晶振動子
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  ESD Ratings, IEC ESD and ISO Transient Specification
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Supply Characteristics
    7. 7.7  Electrical Characteristics
    8. 7.8  Timing Requirements
    9. 7.9  Switching Characteristics
    10. 7.10 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  VSUP Pin
      2. 9.3.2  VIO Pin
      3. 9.3.3  VCCOUT Pin
      4. 9.3.4  GND
      5. 9.3.5  INH Pin
      6. 9.3.6  WAKE Pin
      7. 9.3.7  FLTR Pin
      8. 9.3.8  RST Pin
      9. 9.3.9  OSC1 and OSC2 Pins
      10. 9.3.10 nWKRQ Pin
      11. 9.3.11 nINT Interrupt Pin
      12. 9.3.12 GPO1 Pin
      13. 9.3.13 GPO2 Pin
      14. 9.3.14 CANH and CANL Bus Pins
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Standby Mode
      3. 9.4.3 Sleep Mode
        1. 9.4.3.1 Bus Wake via RXD_INT Request (BWRR) in Sleep Mode
        2. 9.4.3.2 Local Wake Up (LWU) via WAKE Input Terminal
      4. 9.4.4 Test Mode
      5. 9.4.5 Failsafe Feature
      6. 9.4.6 Protection Features
        1. 9.4.6.1 Watchdog Function
        2. 9.4.6.2 Driver and Receiver Function
        3. 9.4.6.3 Floating Terminals
        4. 9.4.6.4 TXD_INT Dominant Timeout (DTO)
        5. 9.4.6.5 CAN Bus Short Circuit Current Limiting
        6. 9.4.6.6 Thermal Shutdown
        7. 9.4.6.7 Under Voltage Lockout (UVLO) and Unpowered Device
          1. 9.4.6.7.1 UVSUP and UVCCOUT
          2. 9.4.6.7.2 UVIO
          3. 9.4.6.7.3 Fault and M_CAN Core Behavior:
      7. 9.4.7 CAN FD
    5. 9.5 Programming
      1. 9.5.1 SPI Communication
        1. 9.5.1.1 Chip Select Not (nCS):
        2. 9.5.1.2 SPI Clock Input (SCLK):
        3. 9.5.1.3 SPI Data Input (SDI):
        4. 9.5.1.4 SPI Data Output (SDO):
      2. 9.5.2 Register Descriptions
    6. 9.6 Register Maps
      1. 9.6.1 Device ID and Interrupt/Diagnostic Flag Registers: 16'h0000 to 16'h002F
        1. 9.6.1.1 DEVICE_ID1[31:0] (address = h0000) [reset = h4E414354]
          1. Table 10. Device ID Field Descriptions
        2. 9.6.1.2 DEVICE_ID2[31:0] (address = h0004) [reset = h30353534]
          1. Table 11. Device ID Field Descriptions
        3. 9.6.1.3 Revision (address = h0008) [reset = h00110201]
          1. Table 12. Revision Field Descriptions
        4. 9.6.1.4 Status (address = h000C) [reset = h0000000U]
          1. Table 13. Status Field Descriptions
      2. 9.6.2 Device Configuration Registers: 16'h0800 to 16'h08FF
        1. 9.6.2.1 Modes of Operation and Pin Configuration Registers (address = h0800) [reset = hC8000468]
          1. Table 15. Modes of Operation and Pin Configuration Registers Field Descriptions
        2. 9.6.2.2 Timestamp Prescalar (address = h0804) [reset = h00000002]
          1. Table 16. EMC Enhancement and Timestamp Prescalar Field Descriptions
        3. 9.6.2.3 Test Register and Scratch Pad (address = h0808) [reset = h00000000]
          1. Table 17. Test and Scratch Pad Register Field Descriptions
        4. 9.6.2.4 Test Register (address = h080C) [reset = h00000000]
          1. Table 18. Test Register Field Descriptions
      3. 9.6.3 Interrupt/Diagnostic Flag and Enable Flag Registers: 16'h0820/0824 and 16'h0830
        1. 9.6.3.1 Interrupts (address = h0820) [reset = h00100000]
          1. Table 19. Interrupts Field Descriptions
        2. 9.6.3.2 MCAN Interrupts (address = h0824) [reset = h00000000]
          1. Table 20. MCAN Interrupts Field Descriptions
        3. 9.6.3.3 Interrupt Enables (address = h0830 ) [reset = hFFFFFFFF]
          1. Table 21. Interrupt Enables Field Descriptions
      4. 9.6.4 CAN FD Register Set: 16'h1000 to 16'h10FF
        1. 9.6.4.1  Core Release Register (address = h1000) [reset = hrrrddddd]
          1. Table 25. Core Release Register Field Descriptions
        2. 9.6.4.2  Endian Register (address = h1004) [reset = h87654321]
          1. Table 26. Endian Register Field Descriptions
        3. 9.6.4.3  Customer Register (address = h1008) [reset = h00000000]
          1. Table 27. Customer Register Field Descriptions
        4. 9.6.4.4  Data Bit Timing & Prescaler (address = h100C) [reset = h0000A33]
          1. Table 28. Data Bit Timing & Prescaler Field Descriptions
        5. 9.6.4.5  Test Register (address = h1010 ) [reset = h00000000]
          1. Table 29. Test Register Field Descriptions
        6. 9.6.4.6  RAM Watchdog (address = h1014) [reset = h00000000]
          1. Table 30. RAM Watchdog Field Descriptions
        7. 9.6.4.7  Control Register (address = h1018) [reset = 0000 0019]
          1. Table 31. Control Register Field Descriptions
        8. 9.6.4.8  Nominal Bit Timing & Prescaler Register (address = h101C) [reset = h06000A03]
          1. Table 32. Nominal Bit Timing & Prescaler Register Field Descriptions
        9. 9.6.4.9  Timestamp Counter Configuration (address = h1020) [reset = h00000000]
          1. Table 33. Timestamp Counter Configuration Descriptions
        10. 9.6.4.10 Timestamp Counter Value (address = h1024) [reset = h00000000]
          1. Table 34. Timestamp Counter Value Field Descriptions
        11. 9.6.4.11 Timeout Counter Configuration (address = h1028) [reset = hFFFF0000]
          1. Table 35. Timeout Counter Configuration Field Descriptions
        12. 9.6.4.12 Timeout Counter Value (address = h102C) [reset = h0000FFFF]
          1. Table 36. Timeout Counter Value Field Descriptions
        13. 9.6.4.13 Reserved (address = h1030 - h103C) [reset = h00000000]
          1. Table 37. Reserved Field Descriptions
        14. 9.6.4.14 Error Counter Register (address = h1040) [reset = h00000000]
          1. Table 38. Error Counter Register Field Descriptions
        15. 9.6.4.15 Protocol Status Register (address = h1044) [reset = h00000707]
          1. Table 39. Protocol Status Register Field Descriptions
        16. 9.6.4.16 Transmitter Delay Compensation Register (address = h1048) [reset = h00000000]
          1. Table 40. Transmitter Delay Compensation Register Field Descriptions
        17. 9.6.4.17 Reserved (address = h104C) [reset = h00000000]
          1. Table 41. Reserved Field Descriptions
        18. 9.6.4.18 Interrupt Register (address = h1050) [reset = h00000000]
          1. Table 42. Interrupt Register Field Descriptions
        19. 9.6.4.19 Interrupt Enable (address = h1054) [reset = h00000000]
          1. Table 43. Interrupt Enable Field Descriptions
        20. 9.6.4.20 Interrupt Line Select (address = h1058) [reset = h00000000]
          1. Table 44. Interrupt Line Select Field Descriptions
        21. 9.6.4.21 Interrupt Line Enable (address = h105C) [reset = h00000000]
          1. Table 45. Interrupt Line Enable Field Descriptions
        22. 9.6.4.22 Reserved (address = h1060 - h107C) [reset = h00000000]
          1. Table 46. Reserved Field Descriptions
        23. 9.6.4.23 Global Filter Configuration (address = h1080) [reset = h00000000]
          1. Table 47. Global Filter Configuration Field Descriptions
        24. 9.6.4.24 Standard ID Filter Configuration (address = h1084) [reset = h00000000]
          1. Table 48. Standard ID Filter Configuration Field Descriptions
        25. 9.6.4.25 Extended ID Filter Configuration (address = h1088) [reset = h00000000]
          1. Table 49. Extended ID Filter Configuration Field Descriptions
        26. 9.6.4.26 Reserved (address = h108C) [reset = h00000000]
          1. Table 50. Reserved Field Descriptions
        27. 9.6.4.27 Extended ID AND Mask (address = h1090) [reset = h1FFFFFFF]
          1. Table 51. Extended ID AND Mask Field Descriptions
        28. 9.6.4.28 High Priority Message Status (address = h1094) [reset = h00000000]
          1. Table 52. High Priority Message Status Field Descriptions
        29. 9.6.4.29 New Data 1 (address = h1098) [reset = h00000000]
          1. Table 53. New Data 1 Field Descriptions
        30. 9.6.4.30 New Data 2 (address = h109C) [reset = h00000000]
          1. Table 54. New Data 2 Field Descriptions
        31. 9.6.4.31 Rx FIFO 0 Configuration (address = h10A0) [reset = h00000000]
          1. Table 55. Rx FIFO 0 Configuration Field Descriptions
        32. 9.6.4.32 Rx FIFO 0 Status (address = h10A4) [reset = h00000000]
          1. Table 56. Rx FIFO 0 Status Field Descriptions
        33. 9.6.4.33 Rx FIFO 0 Acknowledge (address = h10A8) [reset = h00000000]
          1. Table 57. Rx FIFO 0 Acknowledge Field Descriptions
        34. 9.6.4.34 Rx Buffer Configuration (address = h10AC) [reset = h00000000]
          1. Table 58. Rx Buffer Configuration Field Descriptions
        35. 9.6.4.35 Rx FIFO 1 Configuration (address = h10B0) [reset = h00000000]
          1. Table 59. Rx FIFO 1 Configuration Field Descriptions
        36. 9.6.4.36 Rx FIFO 1 Status (address = h10B4) [reset = h00000000]
          1. Table 60. Rx FIFO 1 Status Field Descriptions
        37. 9.6.4.37 Rx FIFO 1 Acknowledge (address = h10B8) [reset = h00000000]
          1. Table 61. Rx FIFO 1 Acknowledge Field Descriptions
        38. 9.6.4.38 Rx Buffer/FIFO Element Size Configuration (address = h10BC) [reset = h00000000]
          1. Table 62. Rx Buffer/FIFO Element Size Configuration Field Descriptions
        39. 9.6.4.39 Tx Buffer Configuration (address = h10C0) [reset = h00000000]
          1. Table 63. Tx Buffer Configuration Field Descriptions
        40. 9.6.4.40 Tx FIFO/Queue Status (address = h10C4) [reset = h00000000]
          1. Table 64. Tx FIFO/Queue Status Field Descriptions
        41. 9.6.4.41 Tx Buffer Element Size Configuration (address = h10C8) [reset = h00000000]
          1. Table 65. Tx Buffer Element Size Configuration Field Descriptions
        42. 9.6.4.42 Tx Buffer Request Pending (address = h10CC) [reset = h00000000]
          1. Table 66. Tx Buffer Request Pending Field Descriptions
        43. 9.6.4.43 Tx Buffer Add Request (address = h10D0) [reset = h00000000]
          1. Table 67.   Tx Buffer Add Request Field Descriptions
          2. 9.6.4.43.1  Tx Buffer Cancellation Request (address = h10D4 [reset = h00000000]
            1. Table 68. Tx Buffer Cancellation Request Field Descriptions
          3. 9.6.4.43.2  Tx Buffer Add Request Transmission Occurred (address = h10D8) [reset = h00000000]
            1. Table 69. Tx Buffer Add Request Transmission Occurred Field Descriptions
          4. 9.6.4.43.3  Tx Buffer Cancellation Finished (address = h10DC) [reset = h00000000]
            1. Table 70. Tx Buffer Cancellation Finished Field Descriptions
          5. 9.6.4.43.4  Tx Buffer Transmission Interrupt Enable (address = h10E0) [reset = h00000000]
            1. Table 71. Tx Buffer Transmission Interrupt Enable Field Descriptions
          6. 9.6.4.43.5  Tx Buffer Cancellation Finished Interrupt Enable (address = h10E4) [reset = h00000000]
            1. Table 72. Tx Buffer Cancellation Finished Interrupt Enable Field Descriptions
          7. 9.6.4.43.6  Reserved (address = h10E8) [reset = h00000000]
            1. Table 73. Reserved Field Descriptions
          8. 9.6.4.43.7  Reserved (address = h10EC) [reset = h00000000]
            1. Table 74. Reserved Field Descriptions
          9. 9.6.4.43.8  Tx Event FIFO Configuration (address = h10F0) [reset = h00000000]
            1. Table 75. Tx Event FIFO Configuration Field Descriptions
          10. 9.6.4.43.9  Tx Event FIFO Status (address = h10F4) [reset = h00000000]
            1. Table 76. Tx Event FIFO Status Field Descriptions
          11. 9.6.4.43.10 Tx Event FIFO Acknowledge (address = h10F8) [reset = h00000000]
            1. Table 77. Tx Event FIFO Acknowledge Field Descriptions
          12. 9.6.4.43.11 Reserved (address = h10FC) [reset = h00000000]
            1. Table 78. Reserved Field Descriptions
  10. 10Application and Implementation
    1. 10.1 Application Design Consideration
      1. 10.1.1 Crystal and Clock Input Requirements
      2. 10.1.2 Bus Loading, Length and Number of Nodes
      3. 10.1.3 CAN Termination
        1. 10.1.3.1 Termination
        2. 10.1.3.2 CAN Bus Biasing
      4. 10.1.4 INH Brownout Behavior
    2. 10.2 Typical Application
      1. 10.2.1 Detailed Requirements
      2. 10.2.2 Detailed Design Procedures
      3. 10.2.3 Application Curves
      4. 10.2.4 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
        1. 13.1.1.1 CAN トランシーバの物理層の標準
        2. 13.1.1.2 EMC要件
        3. 13.1.1.3 準拠テストの要件
        4. 13.1.1.4 サポート・ドキュメント
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 サポート・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Modes of Operation and Pin Configuration Registers (address = h0800) [reset = hC8000468]

Figure 41. Modes of Operation and Pin Configuration Registers
31 30 29 28 27 26 25 24
WAKE_CONFIG WD_TIMER CLK_REF RSVD RSVD RSVD
R/W R/W R/W R R R
23 22 21 20 19 18 17 16
GPO2_CONFIG TEST_MODE_EN RSVD nWKRQ_VOLTAGE WD_BIT_SET WD_ACTION
R/W R/W R R/W R/W R/W
15 14 13 12 11 10 9 8
FAIL_SAFE_EN RSVD GPO1_GPO_CONFIG INH_DIS nWKRQ_CONFIG
R R/W R R/W R/W R/W
7 6 5 4 3 2 1 0
MODE_SEL RSVD RSVD WD_EN DEVICE_RESET SWE_DIS TEST_MODE_CONFIG
R/W/U R R R/W/U R/W/U R/W R/W

Table 15. Modes of Operation and Pin Configuration Registers Field Descriptions

Bit Field Type Reset Description
31:30 WAKE_CONFIG R/W 2’b11 WAKE_CONFIG: Wake pin configuration
00 = Disabled
01 = Rising edge
10 = Falling edge
11 = Bi-Directional – either edge
29:28 WD_TIMER R/W 2’b00 WD_TIMER: Watchdog timer
00 = 60 ms
01 = 600 ms
10 = 3 s
11 = 6 s
27 CLK_REF R/W 1'b1 CLK_REF: CLKIN/Crystal Frequency Reference
0 = 20 MHz
1 = 40 MHz
26:24 RSVD R 3'b000 Reserved
23:22 GPO2_CONFIG R/W 2’b00 GPO2_CONFIG: GPO2 Pin GPO Configuration
00 = No Action
01 = MCAN_INT 0 interrupt (Active low)
10 = Watchdog output
11 = Mirrors nINT pin (Active low)
See NOTE section
21 TEST_MODE_EN R/W 1'b0 TEST_MODE_EN: Test mode enable. When set device is in test mode
0 = Disabled
1 = Enabled
20 RSVD R 1'b0 Reserved
19 nWKRQ_VOLTAGE R/W 1’b0 nWKRQ_VOLTAGE: nWKRQ Pin GPO buffer voltage rail configuration: See (2)
0 = Internal voltage rail
1 = VIO voltage rail
18 WD_BIT_SET R/W 1’b0 WD_BIT_SET: Write a 1 to reset timer: if times out this bit will set and then the selected action from 0800[17:16] will take place. (TCAN4x50 Only otherwise reserved) This is a self-clearing bit. Writing a 1 resets the timer and then the bit clears
17:16 WD_ACTION R/W 2’b00 WD_ACTION: Selected action when WD_TIMER times out
00 = Set interrupt flag and if a pin is configure to reflect WD output as an interrupt the pin will show a low.
01 = Pulse INH pin and placedevice into standby mode – high to low to high ≈300ms
10 = Pulse watchdog output pin if enabled – high to low to high ≈300ms
11 = Reserved
NOTE: Interrupt flag is always set for a WD timeout event.
GPIO1_CONFIG R/W 2’b00 GPIO1_CONFIG: GPIO1 Pin Function Select
00 = GPO
01 = Reserved
10 = GPI – Automatically becomes a WD input trigger pin.
11 = Reserved
13 FAIL_SAFE_EN R/W 1'b0 FAIL_SAFE_EN: Fail safe mode enable:
0 = Disabled
1 = Enabled
NOTE: Excludes power up fail safe.
12 RSVD R 1'b0 Reserved
11:10 GPIO1_GPO_CONFIG R/W 2’b01 GPIO1_GPO_CONFIG: GPIO1 pin GPO1 function select
00 = SPI fault Interrupt (Active low)
01 = MCAN_INT 1 (Active low)
10 = Under voltage or thermal event interrupt (Active low)
11 = Reserved
9 INH_DIS R/W 1'b0 INH_DIS: INH Pin Disable
0 = Pin enabled
1 = Pin disabled
8 nWKRQ_CONFIG R/W 1'b0 nWKRQ_CONFIG: nWKRQ Pin Function
0 = Mirrors INH function
1 = Wake request interrupt
7:6 MODE_SEL R/W 2'b01 MODE_SEL: Mode of operation select
00 = Sleep
01 = Standby
10 = Normal
11 = Reserved
See NOTE section
5 RSVD R 1'b1 If this bit is written to it must be a 1
4 RSVD R 1'b0 Reserved
3 WD_EN R/X/U 1’b1 WD_EN: Watchdog Enable
0 = Disabled
1 = Enabled
2 DEVICE_RESET R/WC 1'b0 DEVICE_RESET: Device Reset
0 = Current configuration
1 = Device resets to default
NOTE: Same function as RST pin
1 SWE_DIS R/W 1'b0 SWE_DIS: Sleep Wake Error Disable:
0 = Enabled
1 = Disabled
NOTE: This disables the device from starting the four minute timer when coming out of sleep mode on a wake event. If this is enabled a SPI read or write must take place within this four minute window or the device will go back to sleep. This does not disable the function for initial power on or in case of a power on reset.
0 TEST_MODE_CONFIG R/W 1'b0 Test Mode Configuration
0 = Phy Test with TXD/RXD_INT_PHY and EN_INT are mapped to external pins
1 = CAN Controller test with TXD/RXD_INT_CAN mapped to external pins

NOTE

  • The Mode of Operation changes the mode but will read back the mode the device is currently in.
  • When the device is changing the device to normal mode a write of 0 to CCCR.INIT is automatically issued and when changing from normal mode to standby or sleep modes a write of 1 to CCCR.INIT is automatically issued.
  • When GPO1 is configured as a GPO for interrupts the interrupts list represent the following and are active low:
    • 00: SPI Fault Interrupt. Matches SPIERR if not masked
    • 01: MCAN_INT:1 m_can_int1.
    • 10: Under Voltage or Thermal Event Interrupt: Logical OR of UVCCOUT, UVSUP, UVVIO, TSD faults that are not masked.
  • When GPO1 is configured as a GPO for interrupts the interrupts list represent the following and are active low:
    • 00: SPI Fault Interrupt. Matches SPIERR if not masked
    • 01: MCAN_INT:1 m_can_int1.
    • 10: Under Voltage or Thermal Event Interrupt: Logical OR of UVCCOUT, UVSUP, UVVIO, TSD faults that are not masked.
  • nWKRQ pin defaults to a push-pull active low configuration based off an internal voltage rail. When configuring this to work off of VIO the pin becomes and open drain output and a external pull up resistor to the VIO rail is required.