JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Recommended power supply decoupling capacitors main characteristics for commercial products whose ambient temperature is not to exceed +85C are shown in table below:
| Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 6,3 | 0603 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM188R60J226MEA0L |
| 10µF | 4,0 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60G106ME44 |
| 4.7µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J475ME95 |
| 2.2µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J225ME95 |
| 1µF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J105MEA2 |
| 470nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60G474ME90 |
| 220nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J224ME90 |
| 100nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J104ME19 |
Recommended power supply decoupling capacitors main characteristics for automotive products are shown in table below:
| Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 6,3 | 1206 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM31CR70J226ME23 |
| 10µF | 6,3 | 0805 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM21BR70J106ME22 |
| 4.7µF | 10 | 0805 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM21BC71A475MA73 |
| 2.2µF | 6,3 | 0603 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM188R70J225ME22 |
| 1µF | 16 | 0603 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM188R71C105MA64 |
| 470nF | 16 | 0603 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM188R71C474MA55 |
| 220nF | 25 | 0603 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM188L81C224MA37 |
| 100nF | 16 | 0402 | Class 2 | X7R | - / + 20% | -55 to + 125 | - / + 15 | GCM155R71C104MA55 |