JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
| 2 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.35P | ns | ||
| 3 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
| 4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R - 3 | ns | ||
| 5 | t su(AFSRX-ACLK) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 18.2 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
4 | ns | ||||
| 6 | t h(ACLK-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | 0.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
0.4 | ns | ||||
| t su(AXR-ACLK) | Setup time, AXR input valid before ACLKX | ACLKX int (ASYNC=0) | 18.2 | ns | ||
| ACLKR/X ext in
ACLKR/X ext out |
12 | ns | ||||
| 8 | t h(ACLK-AXR) | Hold time, AXR input valid after ACLKX | ACLKX int (ASYNC=0) | 0.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
0.5 | ns |
Table 7-29, Table 7-30, Table 7-31 and Figure 7-35 present Switching Characteristics Over Recommended Operating Conditions for McASP1 to McASP3.