JAJSNB8E August 1999 – March 2024 THS4021 , THS4022
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The THS402x have a very low input offset voltage for high-speed amplifiers. However, if additional correction is required, an offset nulling function has been provided on the THS4021. To adjust the input offset voltage, place a potentiometer between pin 1 and pin 8 of the device, and tie the wiper to the negative supply. Figure 6-4 shows this feature.