JAJSRN8 October 2023 THVD1400V
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | Typical | Max | UNIT | |||
---|---|---|---|---|---|---|---|
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, D = square wave 50% duty |
Unterminated; RL= 300 Ω, CL = 50 pF |
SLR = H | 500 kbps | 60 | 100 | mW |
SLR = L | 20Mbps | 180 | 220 | mW | |||
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, D = square wave 50% duty |
RS-422 load; RL= 100 Ω, CL = 50 pF |
SLR = H | 500 kbps | 100 | 150 | mW |
SLR = L | 20Mbps | 200 | 250 | mW | |||
PD | Driver and receiver enabled, VCC = 5.5 V, TA = 125 °C, D = square wave 50% duty |
RS-485 load; RL= 54 Ω, CL = 50 pF |
SLR = H | 500 kbps | 175 | 230 | mW |
SLR = L | 20Mbps | 250 | 300 | mW |