JAJSO69A january 2023 – july 2023 THVD1454
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tTEN | Termination resistor turn-on time | RE = VCC, VAB = 2 V, VB = 0 V; See Figure 7-9 | 1.5 | 12 | µs | ||
tTZ | Termination resistor turn-off time | RE = VCC, VAB = 2 V, VB = 0 V; See Figure 7-9 | 4.6 | 7.2 | µs |