JAJSOB4A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Driver | ||||||||
| |VOD| | Driver differential output voltage magnitude | RL = 60 Ω, –25 V ≤ Vtest ≤ 25 V, See Figure 6-1 | 1.5 | 2.8 | V | |||
| RL = 60 Ω, –25 V ≤ Vtest ≤ 25 V, 4.5 V ≤ VCC ≤ 5.5 V, See Figure 6-1 | 2.1 | 3.3 | V | |||||
| RL = 100 Ω, See Figure 6-2 | 2 | 2.9 | V | |||||
| RL = 54 Ω, See Figure 6-2 | 1.5 | 2.5 | V | |||||
| Δ|VOD| | Change in differential output voltage | RL = 54 Ω or 100 Ω, See Figure 6-2 | –50 | 50 | mV | |||
| VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω, See Figure 6-2 | 1 | VCC/2 | 3 | V | ||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω or 100 Ω, See Figure 6-2 | –50 | 50 | mV | |||
| IOS | Short-circuit output current | DE = VCC, -70 V ≤ (VY or VZ) ≤ 70 V, or Y shorted to Z | –250 | 250 | mA | |||
| Receiver | ||||||||
| II | Bus input current | DE = 0 V, VCC = 0 V or 5.5 V | DE = 0 V, VCC = 0 V or 5.5 V | VI = 12 V | 75 | 125 | μA | |
| VI = 25 V | 200 | 250 | μA | |||||
| VI = –7 V | –100 | –60 | μA | |||||
| VI = –25 V | –350 | –350 | μA | |||||
| VTH+ | Positive-going input threshold voltage(1) | Over common-mode range of ± 25 V | 20 | 125 | 200 | mV | ||
| VTH- | Negative-going input threshold voltage(1) | Over common-mode range of ± 25 V | –200 | –125 | -20 | mV | ||
| VHYS | Input hysteresis | Over common-mode range of ± 25 V | 250 | mV | ||||
| VTH_FSH | Input fail-safe threshold | Over common-mode range of ± 25 V | –20 | 20 | mV | |||
| CA,B | Input differential capacitance | Measured between A and B, f = 1 MHz | 50 | pF | ||||
| VOH | Output high voltage | IOH = –8 mA | VCC – 0.4 | VCC – 0.2 | V | |||
| VOL | Output low voltage | IOL = 8 mA | 0.2 | 0.4 | V | |||
| IOZ | Output high-impedance current | VO = 0 V or VCC, RE = VCC | –1 | 1 | µA | |||
| Logic | ||||||||
| IIN | Input current (DE) | 3 V ≤ VCC ≤ 5.5 V, 0 V ≤ VIN ≤ VCC | 5 | µA | ||||
| IIN | Input current (D, RE) | 3 V ≤ VCC ≤ 5.5 V, 0 V ≤ VIN ≤ VCC | –5 | µA | ||||
| Thermal Protection | ||||||||
| TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 170 | °C | |||
| THYS | Thermal shutdown hysteresis | 10 | °C | |||||
| Supply | ||||||||
| UVVCC (rising) | Rising under-voltage threshold on VCC | 2.3 | 2.6 | V | ||||
| UVVCC (falling) | Falling under-voltage threshold on VCC | 1.95 | 2.2 | V | ||||
| UVVCC(hys) | Hysteresis on under-voltage of VCC | 150 | mV | |||||
| ICC | Supply current (quiescent), VCC = 4.5 V to 5.5 V | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 3.5 | 5.3 | mA | ||
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 2.5 | 4.2 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.8 | 2.4 | mA | ||||
| Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 7 | µA | ||||
| ICC | Supply current (quiescent), VCC = 3 V to 3.6 V | Driver and receiver enabled | RE = 0 V, DE = VCC, No load | 3 | 4.1 | mA | ||
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 2 | 3 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.6 | 2.2 | mA | ||||
| Driver and receiver disabled | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 5 | µA | ||||