JAJSOM1A April 2024 – April 2024 THVD4411
PRODUCTION DATA
Figure 8-4 suggests an application schematic for THVD4411. Device has all logic pins on one side and bus side pins on other side to enable a flow-through layout in end application.
All VCC power pins should have 1μF decoupling capacitor close to the respective device pins. RS-232 charge pump is designed such that 100 nF charge pump capacitors work for both 3.3V and 5V operating VCC supply.