JAJSOU5D January   2006  – June 2022
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
    5. 6.5 Electrical Characteristics — TL2575
    6. 6.6 Electrical Characteristics — TL2575HV
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuits
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Feedback Connection
      2. 8.3.2 ON/OFF Input
    4. 8.4 Device Functional Modes
      1. 8.4.1 Standby Mode
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Input Capacitor (CIN)
        2. 9.1.2.2 Output Capacitor (COUT)
        3. 9.1.2.3 Catch Diode
        4. 9.1.2.4 Inductor
        5. 9.1.2.5 Output Voltage Ripple and Transients
        6. 9.1.2.6 Grounding
        7. 9.1.2.7 Reverse Current Considerations
        8. 9.1.2.8 Buck Regulator Design Procedure
        9. 9.1.2.9 Inductor Selection Guide
      3. 9.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 サポート・リソース
    3. 12.3 Trademarks
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 用語集
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics — TL2575

ILOAD = 200 mA, VIN = 12 V for 3.3-V, 5-V, and adjustable versions, VIN = 25 V for 12-V version, VIN = 30 V for 15-V version (unless otherwise noted) (see Figure 7-1)
PARAMETERTEST CONDITIONSTJTL2575UNIT
MINTYPMAX
VOUTOutput voltageTL2575-33VIN = 12 V, ILOAD = 0.2 A25°C3.2343.33.366V
4.75 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 1 A
25°C3.1683.33.432
Full range3.1353.465
TL2575-05VIN = 12 V, ILOAD = 0.2 A25°C4.955.1
8 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 1 A
25°C4.855.2
Full range4.755.25
TL2575-12VIN = 25 V, ILOAD = 0.2 A25°C11.761212.24
15 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 1 A
25°C11.521212.48
Full range11.412.6
TL2575-15VIN = 30 V, ILOAD = 0.2 A25°C14.71515.3
18 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 1 A
25°C14.41515.6
Full range14.251515.75
Feedback voltageTL2575-ADJVIN = 12 V, VOUT = 5 V,
ILOAD = 0.2 A
25°C1.2171.231.243V
8 V ≤ VIN ≤ 40 V, VOUT = 5 V,
0.2 A ≤ ILOAD ≤ 1 A
25°C1.1931.231.267
Full range1.181.28
ηEfficiencyTL2575-33VIN = 12 V, ILOAD = 1 A25°C75%
TL2575-05VIN = 12 V, ILOAD = 1 A77%
TL2575-12VIN = 15 V, ILOAD = 1 A88%
TL2575-15VIN = 18 V, ILOAD = 1 A88%
TL2575-ADJVIN = 12 V, VOUT = 5 V,
ILOAD = 1 A
77%
IIBFeedback bias currentVOUT = 5 V (ADJ version only)25°C50100nA
Full range500
foOscillator frequency(1)25°C475258kHz
Full range4263
VSATSaturation voltageIOUT = 1 A(2)25°C0.91.2V
Full range1.4
Maximum duty cycle(3)25°C93%98%
ICLSwitch peak current(1)(2)25°C1.72.83.6A
Full range1.34
ILOutput leakage currentVIN = 40(4), Output = 0 V25°C2mA
VIN = 40(4), Output = –1 V7.530
IQQuiescent current(4)25°C510mA
ISTBYStandby quiescent currentOFF (ON/OFF = 5 V)25°C50200μA
VIHON/OFF high-level logic
input voltage
OFF (VOUT = 0 V)25°C2.21.4V
Full range2.4
VILON/OFF low-level logic
input voltage
ON (VOUT = nominal voltage)25°C1.21V
Full range0.8
IIHON/OFF high-level input currentOFF (ON/OFF = 5 V)25°C1230μA
IILON/OFF low-level input currentON (ON/OFF = 0 V)25°C010μA
In the event of an output short or an overload condition, self-protection features lower the oscillator frequency to ≈18 kHz and the minimum duty cycle from 5% to ≈2%. The resulting output voltage drops to ≈40% of its nominal value, causing the average power dissipated by the IC to lower.
Output is not connected to diode, inductor, or capacitor. Output is sourcing current.
FEEDBACK is disconnected from output and connected to 0 V.
To force the output transistor off, FEEDBACK is disconnected from output and connected to 12 V for the adjustable, 3.3-V, and 5-V versions and to 25 V for the 12-V and 15-V versions.