SLVS028K April 1983 – September 2016 TL7702A , TL7705A , TL7709A , TL7712A , TL7715A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
This application shows the initialization circuit diagrams for a microprocessor system with supply voltage Vcc = 5 V. The external components required are the decoupling capacitor Cref for the reference voltage and the timing capacitor CT. The outputs of the TL77xxA are open collector outputs. In Figure 8 therefore a pull-up resistor is shown at the RESET output to ensure the correct HIGH level.
Figure 8. Reset Controller Schematic for a Microprocessor
Figure 9. Supervisor RESET Output Voltage vs VCC
Figure 11. Supervisor RESET Output Voltage vs VCC at Transition
Figure 10. Supervisor RESET Output Voltage vs VCC
Figure 12. Supervisor RESET Output Voltage vs VCC at Transition
Figure 13. Multi Power-Supply System Reset Generation Schematic
Figure 14. Eliminating Undefined States Using a P-Channel JFET Schematic
Figure 15. Eliminating Undefined States Using PNP Transistor Schematic