JAJSDD0 June 2017 TLC2272M-MIL
PRODUCTION DATA.
The TLC2272M-MIL device is a rail-to-rail output operational amplifier. The device operates from a 4.4-V to 16-V single supply or ±2.2-V to ±8-V dual supply, is unity-gain stable, and is suitable for a wide range of general-purpose applications.
| COMPONENT | COUNT |
|---|---|
| Transistors | 38 |
| Resistors | 26 |
| Diodes | 9 |
| Capacitors | 3 |
The TLC2272M-MIL device features 2-MHz bandwidth and voltage noise of 9 nV/√Hz with performance rated from 4.4 V to 16 V across a temperature range of –55°C to 125°C). LinMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.
The TLC2272M-MIL device is powered on when the supply is connected. The device may operate with single or dual supply, depending on the application. The device is in its full-performance mode once the supply is above the recommended value.