SLDS223A March   2016  – March  2016 TLC59116-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
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
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Open-Circuit Detection
      2. 9.3.2 Overtemperature Detection and Shutdown
      3. 9.3.3 Power-On Reset (POR)
      4. 9.3.4 External Reset
      5. 9.3.5 Software Reset
      6. 9.3.6 Individual Brightness Control With Group Dimming/Blinking
    4. 9.4 Device Functional Modes
      1. 9.4.1 Active
      2. 9.4.2 Standby
    5. 9.5 Programming
      1. 9.5.1 Characteristics of the I2C Bus
        1. 9.5.1.1 Bit Transfer
        2. 9.5.1.2 Start and Stop Conditions
        3. 9.5.1.3 Acknowledge
      2. 9.5.2 System Configuration
      3. 9.5.3 Device Address
      4. 9.5.4 Regular I2C Bus Slave Address
      5. 9.5.5 LED All Call I2C Bus Address
      6. 9.5.6 LED Sub Call I2C Bus Address
      7. 9.5.7 Software Reset I2C Bus Address
      8. 9.5.8 Control Register
    6. 9.6 Register Maps
      1. 9.6.1  Mode Register 1 (MODE1)
      2. 9.6.2  Mode Register 2 (MODE2)
      3. 9.6.3  Brightness Control Registers 0 to 15 (PWM0 to PWM15)
      4. 9.6.4  Group Duty Cycle Control Register (GRPPWM)
      5. 9.6.5  Group Frequency Register (GRPFREQ)
      6. 9.6.6  LED Driver Output State Registers 0 to 3 (LEDOUT0 to LEDOUT3)
      7. 9.6.7  I2C Bus Subaddress Registers 1 to 3 (SUBADR1 to SUBADR3)
      8. 9.6.8  LED All Call I2C Bus Address Register (ALLCALLADR)
      9. 9.6.9  Output Gain Control Register (IREF)
      10. 9.6.10 Error Flags Registers (EFLAG1, EFLAG2)
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Constant Current Output
      2. 10.1.2 Adjusting Output Current
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Community Resources
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted) (1)
MIN MAX UNIT
VCC Supply voltage 0 7 V
VI Input voltage –0.4 VCC + 0.4 V
VO Output voltage –0.5 20 V
IO Output current per channel 120 mA
TJ Junction temperature –40 150 °C
Tstg Storage temperature –55 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±1500
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

7.3 Recommended Operating Conditions

All unused inputs of the device must be held at VCC or GND to ensure proper device operation
MIN MAX UNIT
VCC Supply voltage 3 5.5 V
VIH High-level input voltage SCL, SDA, RESET, A0, A1, A2, A3 0.7 × VCC VCC V
VIL Low-level input voltage SCL, SDA, RESET, A0, A1, A2, A3 0 0.3 × VCC V
VO Supply voltage to output pins OUT0 to OUT15 17 V
IOL Low-level output current sink SDA VCC = 3 V 20 mA
VCC = 5 V 30
IO Output current per channel OUT0 to OUT15 5 120 mA
TA Operating free-air temperature –40 105 °C

7.4 Thermal Information

THERMAL METRIC (1) TLC59116-Q1 UNIT
PW (TSSOP)
28 PINS
RθJA Junction-to-ambient thermal resistance 78 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 18.8 °C/W
RθJB Junction-to-board thermal resistance 36 °C/W
ψJT Junction-to-top characterization parameter 0.5 °C/W
ψJB Junction-to-board characterization parameter 35.5 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

VCC = 3 V to 5.5 V, TA = –40°C to +105°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP (1) MAX UNIT
II Input / output leakage current SCL, SDA, A0, A1, A2, A3, RESET VI = VCC or GND ±0.3 μA
Output leakage current OUT0 to OUT15 VO = 17 V, TJ = 25°C 0.5 μA
VPOR Power-on reset voltage 2.5 V
IOL Low-level output current SDA VCC = 3 V, VOL = 0.4 V 20 mA
VCC = 5 V, VOL = 0.4 V 30
IO(1) Output current 1 OUT0 to OUT15 VO = 0.6 V, Rext = 720 Ω, CG = 0.992 (3) 26 mA
Output current error OUT0 to OUT15 IO = 26 mA, VO = 0.6 V, Rext = 720 Ω, TJ = 25°C ±10%
Output channel to channel current error OUT0 to OUT15 IO = 26 mA, VO = 0.6 V, Rext = 720 Ω, TJ = 25°C ±6%
IO(2) Output current 2 OUT0 to OUT15 VO = 0.8 V, Rext = 360 Ω, CG = 0.992 (3) 52 mA
Output current error OUT0 to OUT15 IO = 52 mA, VO = 0.8 V, Rext = 360 Ω, TJ = 25°C ±8%
Output channel to channel current error OUT0 to OUT15 IO = 52 mA, VO = 0.8 V, Rext = 360 Ω, TJ = 25°C ±6%
IOUT vs VOUT Output current vs output voltage regulation OUT0 to OUT15 VO = 1 V to 3 V, IO = 26 mA ±0.1 %/V
VO = 3 V to 5.5 V, IO = 26 mA to 120 mA ±1
IOUT,Th1 Threshold current 1 for error detection OUT0 to OUT15 IOUT,target = 26 mA 0.5 × ITARGET%
IOUT,Th2 Threshold current 2 for error detection OUT0 to OUT15 IOUT,target = 52 mA 0.5 × ITARGET%
IOUT,Th3 Threshold current 3 for error detection OUT0 to OUT15 IOUT,target = 104 mA 0.5 × ITARGET%
TSD Overtemperature shutdown (2) 150 175 200 °C
THYS Restart hysteresis 15 °C
Ci Input capacitance SCL, A0, A1, A2, A3, RESET VI = VCC or GND 5 pF
Cio Input / output capacitance SDA VI = VCC or GND 8 pF
ICC Supply current VCC = 5.5 V OUT0 to OUT15 = OFF, Rext = Open 25 mA
OUT0 to OUT15 = OFF, Rext = 720 Ω 29
OUT0 to OUT15 = OFF, Rext = 360 Ω 32
OUT0 to OUT15 = OFF, Rext = 180 Ω 37
OUT0 to OUT15 = ON, Rext = 720 Ω 29
OUT0 to OUT15 = ON, Rext = 360 Ω 32
OUT0 to OUT15 = ON, Rext = 180 Ω 37
(1) All typical values are at TA = 25°C.
(2) Specified by design
(3) CG is the Current Gain and is defined in Table 13.

7.6 Timing Requirements

TA = –40°C to +105°C
I2C BUS MIN MAX UNIT
I2C INTERFACE
fSCL SCL clock frequency (1) STANDARD MODE 0 100 kHz
FAST MODE 0 400
FAST MODE PLUS 0 1000
tBUF I2C Bus free time between Stop and Start conditions STANDARD MODE 4.7 μs
FAST MODE 1.3
FAST MODE PLUS 0.5
tHD;STA Hold time (repeated) Start condition STANDARD MODE 4 μs
FAST MODE 0.6
FAST MODE PLUS 0.26
tSU;STA Set-up time for a repeated Start condition STANDARD MODE 4.7 μs
FAST MODE 0.6
FAST MODE PLUS 0.26
tSU;STO Set-up time for Stop condition STANDARD MODE 4 μs
FAST MODE 0.6
FAST MODE PLUS 0.26
tHD;DAT Data hold time STANDARD MODE 0 ns
FAST MODE 0
FAST MODE PLUS 0
tVD;ACK Data valid acknowledge time (2) STANDARD MODE 0.3 3.45 μs
FAST MODE 0.1 0.9
FAST MODE PLUS 0.05 0.45
tVD;DAT Data valid time (3) STANDARD MODE 0.3 3.45 μs
FAST MODE 0.1 0.9
FAST MODE PLUS 0.05 0.45
tSU;DAT Data set-up time STANDARD MODE 250 ns
FAST MODE 100
FAST MODE PLUS 50
tLOW Low period of SCL clock STANDARD MODE 4.7 μs
FAST MODE 1.3
FAST MODE PLUS 0.5
tHIGH High period of SCL clock STANDARD MODE 4 μs
FAST MODE 0.6
FAST MODE PLUS 0.26
tf Fall time of both SDA and SCL signals (5) (6) STANDARD MODE 300 ns
FAST MODE 20+0.1Cb (4) 300
FAST MODE PLUS 120
tr Rise time of both SDA and SCL signals STANDARD MODE 1000 ns
FAST MODE 20+0.1Cb (4) 300
FAST MODE PLUS 120
tSP Pulse width of spikes that must be suppressed by the input filter (7) STANDARD MODE 50 ns
FAST MODE 50
FAST MODE PLUS 50
RESET
tW Reset pulse width STANDARD MODE 10 ns
FAST MODE 10
FAST MODE PLUS 10
tREC Reset recovery time STANDARD MODE 0 ns
FAST MODE 0
FAST MODE PLUS 0
tRESET Time to reset (8) (9) STANDARD MODE 400 ns
FAST MODE 400
FAST MODE PLUS 400
(1) The TLC59116-Q1 does not have a self timeout on the I2C Bus.  The Master can issue a reset if needed.
(2) tVD;ACK = time for ACK signal from SCL low to SDA (out) low.
(3) tVD;DAT = minimum time for SDA data out to be valid following SCL low.
(4) Cb = Total capacitance of one bus line in pF
(5) A master device must internally provide a hold time of at least 300 ns for the SDA signal (refer to the VIL of the SCL signal) in order to bridge the undefined region of the SCL falling edge.
(6) The maximum tf for the SDA and SCL bus lines is specified at 300 ns. The maximum fall time (tf) for the SDA output stage is specified at 250 ns. This allows series protection resistors to be connected between the SDA and the SCL pins and the SDA/SCL bus lines without exceeding the maximum specified tf.
(7) Input filters on the SDA and SCL inputs suppress noise spikes less than 50 ns.
(8) Resetting the device while actively communicating on the bus may cause glitches or errant Stop conditions.
(9) Upon reset, the full delay will be the sum of tRESET and the RC time constant of the SDA bus.

7.7 Typical Characteristics

TLC59116-Q1 g_iout_rext_lds157.gif
A.
Figure 1. IOUT,target vs Rext
TLC59116-Q1 D003_SLDS223.gif
VCC = 5 V CG = 0.992 REXT = 720 Ω
Figure 3. Output Current vs Output Voltage across Temp
TLC59116-Q1 D002_SLDS223.gif
VCC = 5 V CG = 0.992
Figure 2. Output Current vs Output Voltage across Output Current
TLC59116-Q1 D004_SLDS223.gif
REXT = 720 Ω All Channels ON
Figure 4. ICC vs VCC across Temp