SLVS867B May   2009  – August 2015 TLC59213 , TLC59213A
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
    4. 6.4 Electrical Characteristics
    5. 6.5 Timing Requirements
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VDD Supply voltage –0.5 15 V
VI Input voltage –0.5 VCC + 0.5 V
Collector-emitter voltage –0.5 15 V
IO Peak output current –500 mA
IIK Input clamp current VI < 0 V –20 mA
IOK Output clamp current VO < 0 V –500 mA
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VCC Supply voltage 4.5 13.2 V
VIH High-level input voltage 2 V
VIL Low-level input voltage 0.8 V
IO Output current (8 channel) N package Duty cycle < 10% 400 mA
Duty cycle < 50% 200
PW package Duty cycle < 10% 350
Duty cycle < 50% 170
TA Operating free-air temperature –40 85 °C

6.4 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICEX Output leakage current VCC = 13.2 V, Outputs off 2 µA
VCE(sus) Output saturation voltage IOUT = –350 mA 2.35 V
IOUT = –225 mA 2.15
IOUT = –100 mA 1.96
II Input current VCC = 13.2 V, VI = 0 or 13.2 V 1 µA
Vf Clamp forward voltage If = –350 mA –2 V
ICC Supply current VCC = 13.2 V,
VI = 0 or 13.2 V
All outputs OFF 4.6 13 mA
All outputs ON 4.8 13
CI Input capacitance 10 pF

6.5 Timing Requirements

over recommended operating free-air temperature range (unless otherwise noted), see Figure 3
MIN MAX UNIT
tsu Setup time D before CLK ↑ 50 ns
CLR high before CLK ↑ 50 ns
th Hold time D after CLK ↑ TLC59213, TLC59213A TA = -40°C to 85°C 50 ns
TLC59213 TA = 0°C to 70°C 25
TLC59213A TA = 0°C to 70°C, VCC = 4.5 V to 5.5 V 15
TA = 0°C to 70°C, VCC = 10.8 V to 13.2 V 19
tw Pulse width CLK, CLR 100 ns

6.6 Switching Characteristics

over operating free-air temperature range (unless otherwise noted), see Figure 3
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST
CONDITIONS
TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
tPLH Propagation delay time,
low-to-high level output
CLK Y RL = 25 Ω,
CL = 15 pF
107 200 250 ns
tPHL Propagation delay time,
high-to-low level output
CLK Y RL = 25 Ω,
CL = 15 pF
111 200 250 ns
tPHLR Propagation delay time,
high-to-low level output
CLR Y RL = 25 Ω,
CL = 15 pF
104 200 250 ns

6.7 Typical Characteristics

TLC59213 TLC59213A g_tssop_lvs867.gifFigure 1. Maximum Output Current vs Duty Cycle (TSSOP (PW) Package)
TLC59213 TLC59213A g_dip_lvs867.gifFigure 2. Maximum Output Current vs Duty Cycle (DIP (N) Package)