JAJSLS0C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 7 | V |
VI | logic input voltage, CLR, EN, G1, G2, RCK, SER IN, SRCK | –0.3 | 7 | V |
VDS | Power DMOS Drain-source voltage | –0.3 | 65 | V |
ISD | Continuous source-to-drain diode anode current | 1 | A | |
ISD | Pulsed source-to-drain diode anode current | 2 | A | |
ID | Pulsed drain current, each output, all outputs on, TA = 25°C | 1.1 | A | |
ID | Continuous drain current, each output, all outputs on, TA = 25°C | 350 | mA | |
ID | Peak drain current single output, TA = 25°C | 1.1 | A | |
EAS | Single-pulse avalanche energy, TA = 25°C | 90 | mJ | |
IAS | Avalanche current, TA = 25°C | 500 | mA | |
Operating junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |