JAJSF71D April 2018 – June 2022 TLIN1024-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RXD1 | 1 | O | Channel 1 RXD Output (open-drain) interface reporting state of LIN bus voltage |
EN1 | 2 | I | Channel 1 Enable Input |
TXD1 | 3 | I | Channel 1 TXD input interface to control state of LIN output |
RXD2 | 4 | O | Channel 2 RXD Output (open-drain) interface reporting state of LIN bus voltage |
EN2 | 5 | I | Channel 2 Enable Input |
TXD2 | 6 | I | Channel 2 TXD input interface to control state of LIN output |
RXD3 | 7 | O | Channel 3 RXD Output (open-drain) interface reporting state of LIN bus voltage |
EN3 | 8 | I | Channel 3 Enable Input |
TXD3 | 9 | I | Channel 3 TXD input interface to control state of LIN output |
RXD4 | 10 | O | Channel 4 RXD Output (open-drain) interface reporting state of LIN bus voltage |
EN4 | 11 | I | Channel 4 Enable Input |
TXD4 | 12 | I | Channel 4 TXD input interface to control state of LIN output |
GND2 | 14 | G | Ground pin for Channels 3 and 4 |
LIN4 | 15 | I/O | Channel 4 LIN Bus single-wire transmitter and receiver |
VSUP2 | 16 | Supply | Channels 3 and 4 Supply Voltage (connected to battery in series with external reverse blocking diode |
LIN3 | 17 | I/O | Channel 3 LIN Bus single-wire transmitter and receiver |
GND1 | 19 | G | Ground pin for Channels 1 and 2 |
LIN2 | 20 | I/O | Channel 2 LIN Bus single-wire transmitter and receiver |
VSUP1 | 21 | Supply | Channels 1 and 2 Supply Voltage (connected to battery in series with external reverse blocking diode |
LIN1 | 22 | I/O | Channel 1 LIN Bus single-wire transmitter and receiver |
NC | 13, 18, 23, 24 | – | Not Connected |