JAJSCN6A November 2016 – May 2018 TLV170 , TLV2170 , TLV4170
PRODUCTION DATA.
The dynamic characteristics of the TLVx170 are optimized for common operating conditions. The combination of low closed-loop gain and high capacitive loads decreases the phase margin of the amplifier and can lead to gain peaking or oscillations. As a result, heavier capacitive loads must be isolated from the output. The simplest way to achieve this isolation is to add a small resistor (for example, ROUT equal to 50 Ω) in series with the output. Figure 28 and Figure 29 show graphs of small-signal overshoot versus capacitive load for several values of ROUT. Also, see the Feedback Plots Define Op Amp AC Performance application report for details of analysis techniques and application circuits.
| 100-mV output step, RL = 10 kΩ, G = +1 |
| 100-mV output step, RL = 10 kΩ, G = –1 |