JAJSHC8B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 130 lists the design parameters for this application.
| KEY PARAMETER | SPECIFICATION | |||
|---|---|---|---|---|
| AVDD | 3.3 V | |||
| AVDD supply current consumption | > 23 mA (PLL on, four-channel recording, fS = 48 kHz) | |||
| IOVDD | 1.8 V or 3.3 V | |||
| Maximum MICBIAS current | 10 mA (MICBIAS voltage is the same as AVDD) | |||