JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
For the headphone outputs, the analog volume control has a range from 0 dB to –78 dB in 0.5-dB steps for most of the useful range plus mute, which is shown in Table 6-24. This volume control includes soft-stepping logic. Routing the left-channel DAC output signal to the left-channel analog volume control occurs by writing to page 1 / register 35, bit D6. Routing the right-channel DAC output signal to the right-channel analog volume control occurs by writing to page 1 / register 35, bit D2.
Changing the left-channel analog volume for the headphone is controlled by writing to page 1 / register 36, bits D6–D0. Changing the right-channel analog volume for the headphone is controlled by writing to page 1 / register 37, bits D6–D0. Routing the signal from the output of the left-channel analog volume control to the input of the left-channel headphone power amplifier occurs by writing to page 1 / register 36, bit D7. Routing the signal from the output of the right-channel analog volume control to the input of the right-channel headphone power amplifier occurs by writing to page 1 / register 37, bit D7.
The analog volume-control soft-stepping time is based on the setting in page 0 / register 63, bits D1–D0.
REGISTER VALUE
(D6–D0) |
ANALOG GAIN (dB) | REGISTER VALUE
(D6–D0) |
ANALOG GAIN (dB) | REGISTER VALUE
(D6–D0) |
ANALOG GAIN (dB) | REGISTER VALUE
(D6–D0) |
ANALOG GAIN (dB) | |||
---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 30 | –15 | 60 | –30.1 | 90 | –45.2 | |||
1 | –0.5 | 31 | –15.5 | 61 | –30.6 | 91 | –45.8 | |||
2 | –1 | 32 | –16 | 62 | –31.1 | 92 | –46.2 | |||
3 | –1.5 | 33 | –16.5 | 63 | –31.6 | 93 | –46.7 | |||
4 | –2 | 34 | –17 | 64 | –32.1 | 94 | –47.4 | |||
5 | –2.5 | 35 | –17.5 | 65 | –32.6 | 95 | –47.9 | |||
6 | –3 | 36 | –18.1 | 66 | –33.1 | 96 | –48.2 | |||
7 | –3.5 | 37 | –18.6 | 67 | –33.6 | 97 | –48.7 | |||
8 | –4 | 38 | –19.1 | 68 | –34.1 | 98 | –49.3 | |||
9 | –4.5 | 39 | –19.6 | 69 | –34.6 | 99 | –50 | |||
10 | –5 | 40 | –20.1 | 70 | –35.2 | 100 | –50.3 | |||
11 | –5.5 | 41 | –20.6 | 71 | –35.7 | 101 | –51 | |||
12 | –6 | 42 | –21.1 | 72 | –36.2 | 102 | –51.4 | |||
13 | –6.5 | 43 | –21.6 | 73 | –36.7 | 103 | –51.8 | |||
14 | –7 | 44 | –22.1 | 74 | –37.2 | 104 | –52.2 | |||
15 | –7.5 | 45 | –22.6 | 75 | –37.7 | 105 | –52.7 | |||
16 | –8 | 46 | –23.1 | 76 | –38.2 | 106 | –53.7 | |||
17 | –8.5 | 47 | –23.6 | 77 | –38.7 | 107 | –54.2 | |||
18 | –9 | 48 | –24.1 | 78 | –39.2 | 108 | –55.3 | |||
19 | –9.5 | 49 | –24.6 | 79 | –39.7 | 109 | –56.7 | |||
20 | –10 | 50 | –25.1 | 80 | –40.2 | 110 | –58.3 | |||
21 | –10.5 | 51 | –25.6 | 81 | –40.7 | 111 | –60.2 | |||
22 | –11 | 52 | –26.1 | 82 | –41.2 | 112 | –62.7 | |||
23 | –11.5 | 53 | –26.6 | 83 | –41.7 | 113 | –64.3 | |||
24 | –12 | 54 | –27.1 | 84 | –42.1 | 114 | –66.2 | |||
25 | –12.5 | 55 | –27.6 | 85 | –42.7 | 115 | –68.7 | |||
26 | –13 | 56 | –28.1 | 86 | –43.2 | 116 | –72.2 | |||
27 | –13.5 | 57 | –28.6 | 87 | –43.8 | 117–127 | –78.3 | |||
28 | –14 | 58 | –29.1 | 88 | –44.3 | |||||
29 | –14.5 | 59 | –29.6 | 89 | –44.8 |