JAJSF91B April 2018 – March 2020 TLV62568A , TLV62569A
PRODUCTION DATA.
VIN = 5 V, VOUT = 1.8 V, TA = 25 °C, external components shown in Table 3, unless otherwise noted.
| VOUT = 0.6 V |
| IOUT = 1 A |
| VIN = 5 V |
| IOUT = 36 mA |
| Load = 0.9 Ω |
| Load Step 0 A to 1 A, 1A/μs slew rate | ||
| VIN = 5 V |
| PG is high |
| IOUT = 1 A |
| IOUT = 1 A |
| Load = 9 Ω |
| Load Step 0 A to 1 A, 1A/μs slew rate | C3 = 10 pF | |