JAJS514D September 2010 – July 2019 TLV702
PRODUCTION DATA.
The enable pin (EN) is active high. The device is enabled when voltage at EN pin goes above 0.9 V. The device is turned off when the EN pin is held at less than 0.4 V. When shutdown capability is not required, EN can be connected to the IN pin.
The TLV702P version has internal active pulldown circuitry that discharges the output with a time constant of:
where