JAJSBS7F September 2012 – August 2019 TLV713
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 1.4 | 5.5 | V | |
| VEN | Enable range | 0 | VIN | V | |
| IOUT | Output current | 0 | 150 | mA | |
| CIN | Input capacitor | 0 | 1 | µF | |
| COUT | Output capacitor | 0 | 0.1 | 100 | µF |
| TJ | Operating junction temperature range | –40 | 125 | °C | |