JAJS510F june 2010 – december 2020 TLV809
PRODUCTION DATA
The device actively monitors its supply voltage to ensure that the power supply is above a certain voltage threshold.
The device offers various fixed threshold options that are approximately 10% below several standard supply voltages (2.5 V, 3.0 V, 3.3 V, 5.0 V).