JAJSRU2 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
When designing with the TLVM365R1x, both soft start and recovery from dropout can cause slow rise in output voltage and must be considered as a two separate operating conditions, as shown in Figure 7-6 and Figure 7-7. These features ramp the output voltage at a controlled rate, keeping the output voltage from overshooting. See Section 7.3.7.1 and Section 7.3.7.2 for more details.