JAJSP86A November 2023 – March 2024 TMAG3001
PRODMIX
Table 6-4 shows the magnetic range selection for the TMAG3001 device. The X, Y, and Z axes range can be selected with the X_Y_RANGE and Z_RANGE register bits.
RANGE REGISTER SETTING | TMAG3001A11 | TMAG3001A2 | COMMENT | |
---|---|---|---|---|
X, Y Axis Field | X_Y_RANGE = 0h | ±40mT | ±120mT | Higher resolution |
X_Y_RANGE = 1h | ±80mT | ±240mT | Higher range | |
Z Axis Field | Z_RANGE = 0h | ±40mT | ±120mT | Higher resolution |
Z_RANGE = 1h | ±80mT | ±240mT | Higher range |