JAJSMQ2 September 2021 TMAG5170
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVCC | Main supply voltage | –0.3 | 7 | V |
IOUT | Output current, SDO, ALERT | –10 | 10 | mA |
VOUT | Output voltage, SDO, ALERT | –0.3 | 7 | V |
BMAX | Magnetic flux density | Unlimited | T | |
TJ | Junction temperature | –40 | 170 | °C |
Tstg | Storage temperature | –65 | 150 | °C |