JAJSMO7D August 2021 – September 2022 TMAG5231
PRODUCTION DATA
Table 9-1 lists the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Magnet Range Of Motion | <0.433" (11 mm) |
Sensor Distance From Equipment Outer Surface | >0.236" (6 mm) |
Magnet Length | <1/2" (12.7 mm) |
Magnet Width | <1/2" (12.7 mm) |
Magnet Height | <1/8" (3.175 mm) |
Magnet Type | N42 |