JAJSJX0 June 2021 TMCS1100-Q1
PRODUCTION DATA
The transient response of the TMCS1100-Q1 is impacted by the 250 kHz sampling rate as defined in Section 9.3.3.4. Figure 8-2 shows the TMCS1100-Q1 response to an input current step sufficient to generate a 1V output change. The typical 4us sampling window can be observed as a periodic step. This sampling window dominates the response of the device, and the response will have some probabilistic nature due to alignment of the input step and the sampling window interval.