JAJSOZ7A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
Table 7-20 lists the TMDS1204 monitors offsets 20h and 31h to determine HDMI type as either HDMI 1.4, HDMI 2.0, or HDMI 2.1 FRL.
HDMI Type | TMDS_CLK_RATIO SCDCS Offset 20h[1] |
FRL_RATE SCDCS Offset 31h[3:0] |
---|---|---|
HDMI 1.4 (TMDS x10) | 0 | 0h |
HDMI 2.0 (TMDS x40) | 1 | 0h |
HDMI 2.1 FRL | X | Not 0h |