JAJSFE0F June 2006 – May 2018 TMP275
PRODUCTION DATA.
| FAST MODE | HIGH-SPEED MODE | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| ƒ(SCL) | SCL operating frequency | V+ | 0.001 | 0.4 | 0.001 | 2.38 | MHz |
| t(BUF) | Bus-free time between STOP and START condition | See Timing Diagrams | 1300 | 160 | ns | ||
| t(HDSTA) | Hold time after repeated START condition.
After this period, the first clock is generated. |
600 | 160 | ns | |||
| t(SUSTA) | Repeated start condition setup time | 600 | 160 | ns | |||
| t(SUSTO) | STOP condition setup time | 600 | 160 | ns | |||
| t(HDDAT) | Data hold time | 4 | 900 | 4 | 120 | ns | |
| t(SUDAT) | Data setup time | 100 | 10 | ns | |||
| t(LOW) | SCL-clock low period | V+ , see Timing Diagrams | 1300 | 280 | ns | ||
| t(HIGH) | SCL-clock high period | See Timing Diagrams | 600 | 60 | ns | ||
| tFD | Data fall time | See Timing Diagrams | 300 | 150 | ns | ||
| tRC | Clock rise time | See Timing Diagrams | 300 | 40 | ns | ||
| SCLK ≤ 100 kHz, See Timing Diagrams | 1000 | ns | |||||
| tFC | Clock fall time | See Timing Diagrams | 300 | 40 | ns | ||