JAJSI68 November 2019 TMP392
PRODUCTION DATA.
The 20°C hysteresis feature is only available on Channel A. To activate the feature, the SETB pin must be connected to ground and SETA pin connected to the resistor to set the appropriate trip point on Channel A.