SBOS722B June   2015  – August 2016 TMP461

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Block Diagram
  5. 5 Revision History
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
    6. 7.6 Two-Wire Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Temperature Measurement Data
        1. 8.3.1.1 Standard Binary to Decimal Temperature Data Calculation Example
        2. 8.3.1.2 Standard Decimal to Binary Temperature Data Calculation Example
      2. 8.3.2 Series Resistance Cancellation
      3. 8.3.3 Differential Input Capacitance
      4. 8.3.4 Filtering
      5. 8.3.5 Sensor Fault
      6. 8.3.6 ALERT and THERM Functions
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode (SD)
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
        1. 8.5.1.1 Bus Overview
        2. 8.5.1.2 Bus Definitions
        3. 8.5.1.3 Serial Bus Address
        4. 8.5.1.4 Read and Write Operations
        5. 8.5.1.5 Timeout Function
        6. 8.5.1.6 High-Speed Mode
      2. 8.5.2 General-Call Reset
    6. 8.6 Register Map
      1. 8.6.1 Register Information
        1. 8.6.1.1  Pointer Register
        2. 8.6.1.2  Local and Remote Temperature Registers
        3. 8.6.1.3  Status Register
        4. 8.6.1.4  Configuration Register
        5. 8.6.1.5  Conversion Rate Register
        6. 8.6.1.6  One-Shot Start Register
        7. 8.6.1.7  Channel Enable Register
        8. 8.6.1.8  Consecutive ALERT Register
        9. 8.6.1.9  η-Factor Correction Register
        10. 8.6.1.10 Remote Temperature Offset Register
        11. 8.6.1.11 Manufacturer Identification Register
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Features

  • Remote Diode Temperature Sensor Accuracy: ±0.75°C
  • Local Temperature Sensor Accuracy: ±1°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address
  • 10-Lead WQFN Package

Applications

  • Processor Temperature Monitoring
  • Telecommunication Equipment
  • Servers and Personal Computers
  • Precision Instruments
  • Test Equipment
  • Smart Batteries
  • Embedded Applications
  • LED Lighting Thermal Control

Description

The TMP461 device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features [such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter] are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461 is ideal for multi-location, high-accuracy temperature measurements in a variety of communication, computing, instrumentation, and industrial applications. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TMP461 WQFN (10) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Block Diagram

TMP461 ai_typ_app1_sbos722.gif