5.1 Absolute Maximum Ratings(1)(2)
|
MIN |
MAX |
UNIT |
| Supply voltage |
VDDIO with respect to VSS |
–0.3 |
4 |
V |
| VDD with respect to VSS |
–0.3 |
1.5 |
| VDD18 with respect to VSS |
–0.3 |
2.4 |
| Input voltage |
VIN (3.3 V) |
–0.3 |
4 |
V |
| VIN (1.8 V) |
–0.3 |
2.4 |
| Output voltage |
VO |
–0.3 |
4 |
V |
| Input clamp current |
IIK (VIN < 0 or VIN > VDDIO)(3) |
–20 |
20 |
mA |
| Output clamp current |
IOK (VO < 0 or VO > VDDIO) |
–20 |
20 |
mA |
| Junction temperature |
TJ(4) |
–40 |
150 |
°C |
| Storage temperature |
Tstg(4) |
–65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 5.4 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted.
(3) Continuous clamp current per pin is ±2 mA.
(4) One or both of the following conditions may result in a reduction of overall device life:
- long-term high-temperature storage
- extended use at maximum temperature
For additional information, see
Semiconductor and IC Package Thermal Metrics.