SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS(1) | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | LVCMOS (1.8 V) | IO = IOH | DVDD18 - 0.45 | V | ||
| DDR3 | DVDD15 - 0.4 | ||||||
| I2C(2) | |||||||
| VOL | Low-level output voltage | LVCMOS (1.8 V) | IO = IOL | 0.45 | V | ||
| DDR3 | 0.4 | ||||||
| I2C | IO = 3 mA, pulled up to 1.8 V | 0.4 | |||||
| II(3) | Input current [DC] | LVCMOS (1.8 V) | No IPD/IPU | -5 | 5 | µA | |
| Internal pullup | 50 | 100 | 170(4) | ||||
| Internal pulldown | -170 | -100 | -50 | ||||
| I2C | 0.1 × DVDD18 V < VI < 0.9 × DVDD18 V | -10 | 10 | ||||
| IOH | High-level output current [DC] | LVCMOS (1.8 V) | -6 | mA | |||
| DDR3 | -8 | ||||||
| I2C(5) | |||||||
| IOL | Low-level output current [DC] | LVCMOS (1.8 V) | 6 | mA | |||
| DDR3 | 8 | ||||||
| I2C | 3 | ||||||
| IOZ(6) | Off-state output current [DC] | LVCMOS (1.8 V) | -2 | 2 | µA | ||
| DDR3 | -2 | 2 | |||||
| I2C | -2 | 2 | |||||