JAJS280O October 2003 – March 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-27.
| NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| DEVICECNF | 0x0880
0x0881 |
2 | Device Configuration Register | |
| PARTID | 0x0882 | 1 | Part ID Register | 0x002C(1) - F2801
0x0024 – F2802 0x0034 – F2806 0x003C – F2808 0x00FE – F2809 0x0014 – F28016 0x001C – F28015 0xFF2C – C2801 0xFF24 – C2802 |
| REVID | 0x0883 | 1 | Revision ID Register | 0x0000 – Silicon Rev. 0 – TMX
0x0001 – Silicon Rev. A – TMX 0x0002 – Silicon Rev. B – TMS 0x0003 – Silicon Rev. C – TMS |
| Revision ID Register | 0x0000 – Silicon rev. 0 – TMS (F2809 only)
0x0001 – Silicon rev. A – TMS (F2809 only) |
|||
| PROTSTART | 0x0884 | 1 | Block Protection Start Address Register | |
| PROTRANGE | 0x0885 | 1 | Block Protection Range Address Register | |