JAJSGF4F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
Table 5-1 lists the features of the TMS320F2805x devices.
| FEATURE | 28055 (60 MHz) |
28054
28054-Q1 28054M(1) 28054M-Q1 28054F(1) 28054F-Q1 (60 MHz) |
28053 (60 MHz) |
28052 28052-Q128052M(1) 28052M-Q1 28052F(1) 28052F-Q1 (60 MHz) |
28051 (60 MHz) |
28050
(60 MHz) |
|
|---|---|---|---|---|---|---|---|
| Package type | 80-pin PN LQFP |
80-pin PN LQFP |
80-pin PN LQFP |
80-pin PN LQFP |
80-pin PN LQFP |
80-pin PN LQFP |
|
| Instruction cycle | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | |
| CLA | Yes | No | Yes | No | No | No | |
| On-chip flash (16-bit word) | 64K | 64K | 32K | 32K | 32K | 16K | |
| On-chip SARAM (16-bit word) | 10K | 10K (28054) 8K (28054M) 8K (28054F) |
10K | 10K (28052) 8K (28052M) 8K (28052F) |
8K | 6K | |
| Dual-zone security for on-chip flash, SARAM, OTP, and secure ROM blocks | Yes | Yes | Yes | Yes | Yes | Yes | |
| Boot ROM (12K × 16) | Yes | Yes | Yes | Yes | Yes | Yes | |
| One-time
programmable (OTP) ROM (16-bit word) |
1K | 1K | 1K | 1K | 1K | 1K | |
| ePWM channels | 14 | 14 | 14 | 14 | 14 | 14 | |
| eCAP inputs | 1 | 1 | 1 | 1 | 1 | 1 | |
| eQEP modules | 1 | 1 | 1 | 1 | 1 | 1 | |
| Watchdog timer | Yes | Yes | Yes | Yes | Yes | Yes | |
| 12-Bit ADC | MSPS | 3.75 | 3.75 | 3.75 | 3.75 | 2 | 2 |
| Conversion time | 267 ns | 267 ns | 267 ns | 267 ns | 500 ns | 500 ns | |
| Channels | 16 | 16 | 16 | 16 | 16 | 16 | |
| Temperature sensor | Yes | Yes | Yes | Yes | Yes | Yes | |
| Dual sample-and-hold |
Yes | Yes | Yes | Yes | Yes | Yes | |
| PGA (Gain ≈ 3, 6, or 11) | 4 | 4 | 4 | 4 | 4 | 3 | |
| Fixed Gain Amplifier (Gain ≈ 3) | 3 | 3 | 3 | 3 | 3 | 4 | |
| Comparators | 7 | 7 | 7 | 7 | 7 | 6 | |
| Internal comparator reference DACs | 3 | 3 | 3 | 3 | 3 | 2 | |
| Buffered reference DAC | 1 | 1 | 1 | 1 | 1 | 1 | |
| 32-Bit CPU timers | 3 | 3 | 3 | 3 | 3 | 3 | |
| I2C | 1 | 1 | 1 | 1 | 1 | 1 | |
| eCAN | 1 | 1 | 1 | 1 | 1 | 1 | |
| SPI | 1 | 1 | 1 | 1 | 1 | 1 | |
| SCI/UART | 3 | 3 | 3 | 3 | 3 | 3 | |
| 0-pin oscillators | 2 | 2 | 2 | 2 | 2 | 2 | |
| I/O pins (shared) | GPIO | 42 | 42 | 42 | 42 | 42 | 42 |
| External interrupts | 3 | 3 | 3 | 3 | 3 | 3 | |
| Supply voltage (nominal) | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | |
| Temperature options | T: –40°C to 105°C | 28055 | 28054 28054M 28054F |
28053 | 28052 28052M 28052F |
28051 | 28050 |
| S: –40°C to 125°C | 28055 | 28054 only | 28053 | 28052 only | 28051 | 28050 | |
| Q: –40°C to 125°C(2) | – | 28054-Q1 28054M-Q1 28054F-Q1 |
– | 28052-Q1 28052M-Q1 28052F-Q1 |
– | – | |