JAJSGF4F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|
| VREFOUT Programmable Range | 6 | 56 | LSB | |
| VREFOUT resolution | 6 | bits | ||
| VREFOUT Gain | –1.5% | |||
| VREFOUT Offset | 10 | mV | ||
| Monotonic | Yes | |||
| INL | ±0.2 | LSB | ||
| Load | 3 | kΩ | ||
| 100 | pF | |||
| RPD | 20 | kΩ |