JAJS280O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the 280x oscillator, PLL and clocking mechanisms, the watchdog function and the low power modes. Figure 6-25 shows the various clock and reset domains in the 280x devices that will be discussed.
The PLL, clocking, watchdog and low-power modes, are controlled by the registers listed in Table 6-31.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
|---|---|---|---|
| XCLK | 0x7010 | 1 | XCLKOUT Pin Control, X1 and XCLKIN Status Register |
| PLLSTS | 0x7011 | 1 | PLL Status Register |
| Reserved | 0x7012 – 0x7019 | 8 | Reserved |
| HISPCP | 0x701A | 1 | High-Speed Peripheral Clock Prescaler Register (for HSPCLK) |
| LOSPCP | 0x701B | 1 | Low-Speed Peripheral Clock Prescaler Register (for LSPCLK) |
| PCLKCR0 | 0x701C | 1 | Peripheral Clock Control Register 0 |
| PCLKCR1 | 0x701D | 1 | Peripheral Clock Control Register 1 |
| LPMCR0 | 0x701E | 1 | Low-Power Mode Control Register 0 |
| Reserved | 0x701F – 0x7020 | 1 | Reserved |
| PLLCR | 0x7021 | 1 | PLL Control Register |
| SCSR | 0x7022 | 1 | System Control and Status Register |
| WDCNTR | 0x7023 | 1 | Watchdog Counter Register |
| Reserved | 0x7024 | 1 | Reserved |
| WDKEY | 0x7025 | 1 | Watchdog Reset Key Register |
| Reserved | 0x7026 – 0x7028 | 3 | Reserved |
| WDCR | 0x7029 | 1 | Watchdog Control Register |
| Reserved | 0x702A – 0x702F | 6 | Reserved |