JAJSFY0C August   2018  – December 2018 TMUX1208 , TMUX1209

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      アプリケーションの例
      2.      TMUX1208、TMUX1209のブロック図
  4. 4 改訂履歴
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions TMUX1208
    2.     Pin Functions TMUX1209
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics (VDD = 5 V ±10 %)
    6. 7.6 Electrical Characteristics (VDD = 3.3 V ±10 %)
    7. 7.7 Electrical Characteristics (VDD = 1.8 V ±10 %)
    8. 7.8 Electrical Characteristics (VDD = 1.2 V ±10 %)
    9. 7.9 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1  On-Resistance
      2. 8.1.2  Off-Leakage Current
      3. 8.1.3  On-Leakage Current
      4. 8.1.4  Transition Time
      5. 8.1.5  Break-Before-Make
      6. 8.1.6  tON(EN) and tOFF(EN)
      7. 8.1.7  Charge Injection
      8. 8.1.8  Off Isolation
      9. 8.1.9  Crosstalk
      10. 8.1.10 Bandwidth
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bidirectional Operation
      2. 8.3.2 Rail to Rail Operation
      3. 8.3.3 1.8 V Logic Compatible Inputs
      4. 8.3.4 Fail-Safe Logic
      5. 8.3.5 Device Functional Modes
      6. 8.3.6 Truth Tables
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
    3. 9.3 Design Requirements
    4. 9.4 Detailed Design Procedure
    5. 9.5 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Layout Information
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics (VDD = 3.3 V ±10 %)

at TA = 25°C, VDD = 3.3 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ANALOG SWITCH
RON On-resistance VS = 0 V to VDD
ISD = 10 mA
Refer to On-Resistance
25°C 9 Ω
–40°C to +85°C 15 Ω
–40°C to +125°C 17 Ω
ΔRON On-resistance matching between channels VS = 0 V to VDD
ISD = 10 mA
Refer to On-Resistance
25°C 0.15 Ω
–40°C to +85°C 1 Ω
–40°C to +125°C 1 Ω
RON FLAT On-resistance flatness VS = 0 V to VDD
ISD = 10 mA
Refer to On-Resistance
25°C 3 Ω
–40°C to +85°C 5 Ω
–40°C to +125°C 6 Ω
IS(OFF) Source off leakage current(1) VDD = 3.3 V
Switch Off
VD = 3 V / 1 V
VS = 1 V / 3 V
Refer to Off-Leakage Current
25°C ±75 nA
–40°C to +85°C -150 150 nA
–40°C to +125°C -175 175 nA
ID(OFF) Drain off leakage current(1) VDD = 3.3 V
Switch Off
VD = 3 V / 1 V
VS = 1 V / 3 V
Refer to Off-Leakage Current
25°C ±200 nA
–40°C to +85°C -500 500 nA
–40°C to +125°C -750 750 nA
ID(ON)
IS(ON)
Channel on leakage current VDD = 3.3 V
Switch On
VD = VS = 3 V / 1 V
Refer to On-Leakage Current
25°C ±200 nA
–40°C to +85°C -500 500 nA
–40°C to +125°C -750 750 nA
LOGIC INPUTS (EN, A0, A1, A2)
VIH Input logic high -40°C to 125°C 1.35 5.5 V
VIL Input logic low -40°C to 125°C 0 0.8 V
IIH
IIL
Input leakage current 25°C ±0.005 µA
IIH
IIL
Input leakage current –40°C to +125°C ±0.10 µA
CIN Logic input capacitance 25°C 1 pF
CIN Logic input capacitance –40°C to +125°C 2 pF
POWER SUPPLY
IDD VDD supply current Logic inputs = 0 V or 5.5 V 25°C 0.01   µA
–40°C to +125°C   1.5 µA
DYNAMIC CHARACTERISTICS
tTRAN Transition time between channels VS = 2 V
RL = 200 Ω, CL = 15 pF
Refer to Transition Time
25°C 14 ns
–40°C to +85°C 25 ns
–40°C to +125°C 25 ns
tOPEN (BBM) Break before make time VS = 2 V
RL = 200 Ω, CL = 15 pF
Refer to Break-Before-Make
25°C 8 ns
–40°C to +85°C 1 ns
–40°C to +125°C 1 ns
tON(EN) Enable turn-on time VS = 2 V
RL = 200 Ω, CL = 15 pF
Refer to tON(EN) and tOFF(EN)
25°C 14 ns
–40°C to +85°C 25 ns
–40°C to +125°C 25 ns
tOFF(EN) Enable turn-off time VS = 2 V
RL = 200 Ω, CL = 15 pF
Refer to tON(EN) and tOFF(EN)
25°C 7 ns
–40°C to +85°C 13 ns
–40°C to +125°C 13 ns
QC Charge Injection VS = VDD/2
RS = 0 Ω, CL = 1 nF
Refer to Charge Injection
25°C ±7 pC
OISO Off Isolation RL = 50 Ω, CL = 5 pF
f = 1 MHz
Refer to Off Isolation
25°C   -62   dB
RL = 50 Ω, CL = 5 pF
f = 10 MHz
Refer to Off Isolation
25°C   -42   dB
XTALK Crosstalk RL = 50 Ω, CL = 5 pF
f = 1 MHz
Refer to Crosstalk
25°C   -62   dB
RL = 50 Ω, CL = 5 pF
f = 10 MHz
Refer to Crosstalk
25°C   -42   dB
BW Bandwidth - TMUX1208 RL = 50 Ω, CL = 5 pF
Refer to Bandwidth
25°C 65 MHz
Bandwidth - TMUX1209 RL = 50 Ω, CL = 5 pF
Refer to Bandwidth
25°C 125 MHz
CSOFF Source off capacitance f = 1 MHz 25°C 13 pF
CDOFF Drain off capacitance - TMUX1208 f = 1 MHz 25°C 76 pF
Drain off capacitance - TMUX1209 f = 1 MHz 25°C 38 pF
CSON
CDON
On capacitance - TMUX1208 f = 1 MHz 25°C 85 pF
On capacitance - TMUX1209 f = 1 MHz 25°C 42 pF
When VS is 3 V, VD is 1 V, and vice versa.