JAJSK43C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 20 V |
Supply (VSS) | - 10 V |
Input / Output signal range | -10 V to 20 V (Rail-to-Rail) |
Control logic thresholds | 1.8 V compatible |