JAJSMX7B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TMUX622x has a transmission-gate topology. Any mismatch in capacitance between the NMOS and PMOS transistors results in a charge injected into the drain or source during the falling or rising edge of the gate signal. The amount of charge injected into the source or drain of the device is known as charge injection, and is denoted by the symbol QC. Figure 6-7 shows the setup used to measure charge injection from source (Sx) to drain (D).